歡迎
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
歡迎
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
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Support For Intermediate Hinge (AT4) - Zinc coated steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/supp_inter_hinge_at4.prj},{NB=Support For Intermediate Hinge (AT4) SUP6380S(00S)},{CODEX=SUP6380S},{MAT=Zinc coated steel body bronze bushes},{SUPPC=00},{PCG=S},{DI=63-80},{CR=20},{FN=40},{FK=20},{HB=11.0},{A=18},{LA=11},{TH=42},{C=13.0},{UL=65},{NH=23.0},{B=32},{W=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
CR
ØCR
[mm]
FN
[mm]
FK
[mm]
HB
ØHB
[mm]
A
ØA
[mm]
LA
[mm]
TH
[mm]
C
[mm]
UL
[mm]
NH
[mm]
B
ØB
[mm]
Support For Intermediate ...
SUP32S00S
Zinc coated steel body br...
32
12
30
15
6.6
11
7
32
10.5
46
18.0
22
Support For Intermediate ...
SUP4050S00S
Zinc coated steel body br...
40-50
16
36
18
9.0
15
9
36
12.0
55
21.0
28
Support For Intermediate ...
SUP6380S00S
Zinc coated steel body br...
63-80
20
40
20
11.0
18
11
42
13.0
65
23.0
32
Support For Intermediate ...
SUP100125S00S
Zinc coated steel body br...
100-125
25
50
25
14.0
20
13
50
16.0
75
28.5
39
Support For Intermediate ...
SUP160200S00S
Zinc coated steel body br...
160-200
32
60
30
17.7
26
17
60
22.5
92
40.0
48
Support For Intermediate ...
SUP250S00S
Zinc coated steel body br...
250
40
70
35
22.0
33
20
90
31.0
140
56.0
60
Support For Intermediate ...
SUP320S00S
Zinc coated steel body br...
320
50
80
40
26.0
39
25
100
32.5
150
60.0
70
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處