歡迎
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
歡迎
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
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Rod Lock - Rod lock for ISO 15552 cylinders
CY.PAG
Pneumatic Cylinders
Accessories
Rod Locks
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/rod_locks/rod_lock_thread.prj},{NB=Cartridge Cylinder With Threaded Piston Rod BLS50X},{CODE=BLS50X},{DI=50},{A=46.5},{B=65},{C=8},{D=24},{E=90},{F=100.0},{G=M8},{NDM=8},{H=40.0},{WH=37},{N=1/8\"G},{NDMG=9.728},{T=58.00},{Q=12.5},{R=12},{S=127},{P=90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
WH
[mm]
N
ⁿ/ₐ
T
[mm]
Q
[mm]
R
[mm]
S
[mm]
P
[mm]
Rod lock for ISO 15552 cy...
BLS32X
32
32.5
47
6
20
60
67.5
M6
30.0
26
1/8"G
33.25
9.0
8
86
60
Rod lock for ISO 15552 cy...
BLS40X
40
38.0
54
6
20
70
80.0
M6
34.9
30
1/8"G
42.50
9.0
8
100
70
Rod lock for ISO 15552 cy...
BLS50X
50
46.5
65
8
24
90
100.0
M8
40.0
37
1/8"G
58.00
12.5
12
127
90
Rod lock for ISO 15552 cy...
BLS63X
63
56.5
75
8
24
90
100.0
M8
45.0
37
1/8"G
59.00
17.5
12
127
90
Rod lock for ISO 15552 cy...
BLS80X
80
72.0
95
12
32
110
120.0
M10
45.0
46
1/4"G
69.00
17.5
16
156
110
Rod lock for ISO 15552 cy...
BLS100X
100
89.0
114
12
32
110
120.0
M10
55.0
51
1/4"G
69.00
20.0
16
161
110
Rod lock for ISO 15552 cy...
BLS125X
125
110.0
138
20
45
140
156.0
M12
60.0
65
1/4"G
84.50
19.0
20
205
140
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處