您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Clevis With Pivot - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
Piston rod accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/piston_rod_accessories/clevis_with_pivot_st.prj},{NB=Clevis With Pivot_303 FORM12ISOI},{CODE=FORM12ISOI},{MAT=AISI 303 Stainless steel},{ACCMAT=St},{D=M12X1.25},{NDM=12},{P=1.25},{A=12},{B=24},{D1=12},{S=30.0},{N=24},{L1=48},{L=62},{E=18.0},{D2=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
ⁿ/ₐ
A
[mm]
B
[mm]
D1
[mm]
S
[mm]
N
[mm]
L1
[mm]
L
[mm]
E
[mm]
D2
[mm]
Clevis With Pivot_303 FOR...
FORM6ISOI
AISI 303 Stainless steel
M6
6
12
6
17.0
12
24
31
9.0
10
Clevis With Pivot_303 FOR...
FORM8ISOI
AISI 303 Stainless steel
M8
8
16
8
21.0
16
32
42
12.0
14
Clevis With Pivot_303 FOR...
FORM10ISOI
AISI 303 Stainless steel
M10X1.25
10
20
10
25.0
20
40
52
15.0
18
Clevis With Pivot_303 FOR...
FORM10DINI
AISI 303 Stainless steel
M10X1.5
10
20
10
25.0
20
40
52
15.0
18
Clevis With Pivot_303 FOR...
FORM12ISOI
AISI 303 Stainless steel
M12X1.25
12
24
12
30.0
24
48
62
18.0
20
Clevis With Pivot_303 FOR...
FORM12DINI
AISI 303 Stainless steel
M12X1.75
12
24
12
30.0
24
48
62
18.0
20
Clevis With Pivot_303 FOR...
FORM16ISOI
AISI 303 Stainless steel
M16X1.5
16
32
16
39.0
32
64
83
24.0
26
Clevis With Pivot_303 FOR...
FORM16DINI
AISI 303 Stainless steel
M16X2
16
32
16
39.0
32
64
83
24.0
26
Clevis With Pivot_303 FOR...
FORM20ISOI
AISI 303 Stainless steel
M20X1.5
20
40
20
48.0
40
80
105
30.0
34
Clevis With Pivot_303 FOR...
FORM27ISOI
AISI 303 Stainless steel
M27X2
30
55
30
65.0
54
110
148
38.0
48
Clevis With Pivot_303 FOR...
FORM36DINI
AISI 303 Stainless steel
M36X2
35
70
35
84.0
72
144
188
40.0
60
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處