歡迎
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
歡迎
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
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Flange (MF1-MF2) - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/flangia_mf1_mf2_st_asmtab.prj},{NB=Flange (MF1-MF2)_304 AFP63I(00S)},{MAT=304 stainless steel},{SUPPC=00},{PCG=S},{DI=63},{TG=56.5},{D=45},{FB=9.0},{R=50},{TF=100},{L4=6.5},{S=M8x20},{UF=120},{E=75},{MF=12},{SX=14},{SXD=8},{SL=20},{CODEX=AFP63I},{PPATH=../iso15552_accessories/flangia_mf1_mf2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
D
ØD
[mm]
FB
ØFB
[mm]
R
[mm]
TF
[mm]
L4
[mm]
S
ⁿ/ₐ
UF
[mm]
E
[mm]
MF
[mm]
Flange (MF1-MF2)_304 AFP3...
AFP32I00S
304 stainless steel
32
32.5
30
7.0
32
64
5.0
M6x20
80
45
10
Flange (MF1-MF2)_304 AFP4...
AFP40I00S
304 stainless steel
40
38.0
35
9.0
36
72
5.0
M6x20
90
52
10
Flange (MF1-MF2)_304 AFP5...
AFP50I00S
304 stainless steel
50
46.5
40
9.0
45
90
6.5
M8x20
110
65
12
Flange (MF1-MF2)_304 AFP6...
AFP63I00S
304 stainless steel
63
56.5
45
9.0
50
100
6.5
M8x20
120
75
12
Flange (MF1-MF2)_304 AFP8...
AFP80I00S
304 stainless steel
80
72.0
45
12.0
63
126
9.0
M10x25
150
95
16
Flange (MF1-MF2)_304 AFP1...
AFP100I00S
304 stainless steel
100
89.0
55
14.0
75
150
9.0
M10x25
170
115
16
Flange (MF1-MF2)_304 AFP1...
AFP125I00S
304 stainless steel
125
110.0
60
16.0
90
180
10.5
M12x25
205
140
20
Flange (MF1-MF2)_304 AFP1...
AFP160I00S
304 stainless steel
160
140.0
65
18.0
115
230
9.5
M16x30
260
180
20
Flange (MF1-MF2)_304 AFP2...
AFP200I00S
304 stainless steel
200
175.0
75
22.0
135
270
12.5
M16x30
300
220
25
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處