歡迎
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
歡迎
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
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
E Series Foot - Zinc coated steel
CY.PAG
Pneumatic Cylinders
Accessories
Round cylinders accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/round_cylinders_accessories/e_series_foot.prj},{NB=E Series Foot APE40S(00S)},{CODEX=APE40S},{MAT=Zinc coated steel},{SUPPC=00},{PCG=S},{DI=40},{D=16},{C=7.0},{M=7},{E=27},{A=40},{S=4},{G=23},{H=28},{F=16},{R=11.5},{TG=23.5},{N=6},{P=2},{Q=2},{DX=23.0},{CX=16.0},{FX=16.25},{L=6.000},{L1=15.000},{DS=4.250},{DS1=2.500},{CS=0.300},{HS=4.000},{CUTS=4.000},{H2=2.350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
D
[mm]
C
[mm]
M
ØM
[mm]
E
[mm]
A
[mm]
S
[mm]
G
[mm]
H
[mm]
F
[mm]
R
[mm]
TG
[mm]
N
ØN
[mm]
P
[mm]
Q
[mm]
E Series Foot APE32S(00S)
APE32S00S
Zinc coated steel
32
16
7.5
7
18
32
4
22
25
16
10.0
19.0
5
2
2
E Series Foot APE40S(00S)
APE40S00S
Zinc coated steel
40
16
7.0
7
27
40
4
23
28
16
11.5
23.5
6
2
2
E Series Foot APE50S(00S)
APE50S00S
Zinc coated steel
50
17
10.0
9
36
51
5
33
40
17
14.0
28.5
7
3
3
E Series Foot APE63S(00S)
APE63S00S
Zinc coated steel
63
19
10.0
9
45
61
5
38
47
19
17.5
35.5
9
4
3
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處