歡迎
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
歡迎
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
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Clevis With Pivot - Zinc coated steel
CY.PAG
Pneumatic Cylinders
Accessories
Piston rod accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/piston_rod_accessories/clevis_with_pivot_zinc.prj},{NB=Clevis With Pivot FORM36DIN},{CODE=FORM36DIN},{MAT=Zinc coated steel},{ACCMAT=Zinc},{D=M36X2},{NDM=36},{P=2.00},{A=35},{B=70},{D1=35},{S=84.0},{N=72},{L1=144},{L=188},{E=40.0},{D2=60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
ⁿ/ₐ
A
[mm]
B
[mm]
D1
[mm]
S
[mm]
N
[mm]
L1
[mm]
L
[mm]
E
[mm]
D2
[mm]
Clevis With Pivot FORM27I...
FORM27ISO
Zinc coated steel
M27X2
30
55
30
65.0
54
110
148
38.0
48
Clevis With Pivot FORM36D...
FORM36DIN
Zinc coated steel
M36X2
35
70
35
84.0
72
144
188
40.0
60
Clevis With Pivot FORM42D...
FORM42DIN
Zinc coated steel
M42X2
40
85
40
104.3
84
168
232
63.5
70
Clevis With Pivot FORM48D...
FORM48DIN
Zinc coated steel
M48X2
50
96
50
117.3
96
192
265
73.0
82
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處