幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Clevis Braket, Spherical Eye, Straight (AB6) - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/clevis_bracket_ab6_st_asmtab.prj},{NB=Clevis Braket, Spherical Eye, Straight_316 CFS50Y00S(00S)},{MAT=316 stainless steel},{SUPPC=00},{PCG=S},{DI=50},{E=65},{CP=45},{CG=21},{TG=46.5},{FM=27},{L1=5},{L10=11},{L4=6.5},{D=40},{CF=16},{T=4},{B3=4.3},{L11=23.0},{SR=14.0},{R4=22},{S=M8X20},{SX=15},{SXD=8},{SL=20},{PPATH=../iso15552_accessories/clevis_bracket_ab6_asmtpl.prj},{CODEX=CFS50Y}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
E
[mm]
CP
[mm]
CG
[mm]
TG
[mm]
FM
[mm]
L1
[mm]
L10
[mm]
L4
[mm]
D
ØD
[mm]
CF
[mm]
T
[mm]
B3
[mm]
L11
[mm]
SR
[mm]
R4
[mm]
S
ⁿ/ₐ
Clevis Braket, Spherical ...
CFS32Y00S
316 stainless steel
32
45
34
14
32.5
22
5
9
5.5
30
10
3
3.3
16.5
9.5
17
M6X20
Clevis Braket, Spherical ...
CFS40Y00S
316 stainless steel
40
52
40
16
38.0
25
5
9
5.5
35
12
4
4.3
18.0
12.0
20
M6X20
Clevis Braket, Spherical ...
CFS50Y00S
316 stainless steel
50
65
45
21
46.5
27
5
11
6.5
40
16
4
4.3
23.0
14.0
22
M8X20
Clevis Braket, Spherical ...
CFS63Y00S
316 stainless steel
63
75
51
21
56.5
32
5
11
6.5
45
16
4
4.3
23.0
17.0
25
M8X20
Clevis Braket, Spherical ...
CFS80Y00S
316 stainless steel
80
95
65
25
72.0
36
5
14
10.0
45
20
4
4.3
27.0
21.0
30
M10X25
Clevis Braket, Spherical ...
CFS100Y00S
316 stainless steel
100
115
75
25
89.0
41
5
14
10.0
55
20
4
4.3
27.0
21.0
32
M10X25
Clevis Braket, Spherical ...
CFS125Y00S
316 stainless steel
125
140
97
37
110.0
50
7
20
10.0
60
30
6
6.3
40.0
29.0
42
M12X25
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處