歡迎
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
歡迎
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
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Pivot For Female Hinge (AA4) - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/pivot_female_hinge_aa4_st.prj},{NB=Pivot For Female Hinge (AA4)_316 PRC80Y(00S)},{CODEX=PRC80Y},{MAT=316 stainless steel},{SUPPC=00},{PCG=S},{DI=80},{EK=16},{EL=91},{B=15.2},{LB=1.10},{A=98},{ACCMAT=St}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
EK
ØEK
[mm]
EL
[mm]
B
ØB
[mm]
LB
[mm]
A
[mm]
Pivot For Female Hinge (A...
PRC32Y00S
316 stainless steel
32
10
46
9.6
1.10
53
Pivot For Female Hinge (A...
PRC40Y00S
316 stainless steel
40
12
53
11.5
1.10
60
Pivot For Female Hinge (A...
PRC50Y00S
316 stainless steel
50
12
61
11.5
1.10
68
Pivot For Female Hinge (A...
PRC63Y00S
316 stainless steel
63
16
71
15.2
1.10
78
Pivot For Female Hinge (A...
PRC80Y00S
316 stainless steel
80
16
91
15.2
1.10
98
Pivot For Female Hinge (A...
PRC100Y00S
316 stainless steel
100
20
111
19.0
1.30
118
Pivot For Female Hinge (A...
PRC125Y00S
316 stainless steel
125
25
132
23.9
1.30
139
Pivot For Female Hinge (A...
PRC160200Y00S
316 stainless steel
160-200
30
172
28.6
1.60
180
Pivot For Female Hinge (A...
PRC250Y00S
316 stainless steel
250
40
202
37.5
1.85
214
Pivot For Female Hinge (A...
PRC320Y00S
316 stainless steel
320
45
222
42.5
1.85
234
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處