歡迎
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
歡迎
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
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Intermediate Hinge Threaded For Tie Rods Cylinders (MT4) - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/inter_hin_thr_tie_rod_cyl_st.prj},{NB=Intermediate Hinge Threaded For Tie Rods Cylinders (MT4)_304 CIF63I(00S)},{CODEX=CIF63I},{MAT=304 stainless steel},{SUPPC=00},{PCG=S},{DI=63},{A=56.5},{TM=90},{TL=20},{TK=25},{TD=20},{D=69},{D1=M8},{NDM=8},{UW=84},{CH=3},{CHX=3.0},{ACCMAT=St}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
A
[mm]
TM
[mm]
TL
[mm]
TK
[mm]
TD
ØTD
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
UW
[mm]
CH
[mm]
Intermediate Hinge Thread...
CIF32I00S
304 stainless steel
32
32.5
50
12
15
12
37
M6
46
2.5
Intermediate Hinge Thread...
CIF40I00S
304 stainless steel
40
38.0
63
16
20
16
46
M6
59
2.5
Intermediate Hinge Thread...
CIF50I00S
304 stainless steel
50
46.5
75
16
20
16
56
M8
69
3
Intermediate Hinge Thread...
CIF63I00S
304 stainless steel
63
56.5
90
20
25
20
69
M8
84
3
Intermediate Hinge Thread...
CIF80I00S
304 stainless steel
80
72.0
110
20
25
20
87
M10
102
4
Intermediate Hinge Thread...
CIF100I00S
304 stainless steel
100
89.0
132
25
30
25
107
M10
125
4
Intermediate Hinge Thread...
CIF125I00S
304 stainless steel
125
110.0
160
25
32
25
133
M12
155
5
Intermediate Hinge Thread...
CIF160I00S
304 stainless steel
160
140.0
200
32
40
32
170
M16
190
-
Intermediate Hinge Thread...
CIF200I00S
304 stainless steel
200
175.0
250
32
40
32
214
M16
240
-
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處